目錄: AIRBEST
Created: 16.01.2020
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AIRBEST
SHB - 重载型波纹吸盘
AIRBEST
真空吸盘
SHB - 重载型波纹吸盘
Powered by
CAD模型選擇
{airbest/vacuum_pads/shb/shb.prj},{NB=SHB63N},{MODEL=SHB},{DS=63},{MS=N},{D=65.0},{D1=63},{D2=67.5},{D3=8},{D4=34},{H=31.5},{H1=4.5},{H2=21.5},{C=50.0},{C1=4-Φ5},{C11=5},{C2=4-Φ8},{C22=8.0},{INFOTEXT=Dimensions}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
DS
尺寸规格
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
d
[mm]
D4
d1
[mm]
H
[mm]
H1
[mm]
H2
h
[mm]
C
[mm]
C1
ⁿ/ₐ
C11
[mm]
C2
ⁿ/ₐ
C22
[mm]
SHB40N
SHB40N
SHB
40
41.5
40
43.2
6
18
20.5
3.5
13.0
30.0
3-Φ4
4
3-Φ6.5
6.5
SHB50N
SHB50N
SHB
50
52.0
50
54.0
6
18
24.0
3.5
16.5
40.5
3-Φ4
4
3-Φ6.5
6.5
SHB63N
SHB63N
SHB
63
65.0
63
67.5
8
34
31.5
4.5
21.5
50.0
4-Φ5
5
4-Φ8
8.0
SHB80N
SHB80N
SHB
80
83.0
80
85.0
8
34
37.0
5.0
27.5
64.0
4-Φ5
5
4-Φ8
8.0
SHB100N
SHB100N
SHB
100
103.0
100
106.5
10
40
47.5
6.0
35.5
80.0
4-Φ6
6
4-Φ9.5
9.5
SHB125N
SHB125N
SHB
125
128.5
125
135.0
10
40
56.0
6.0
44.0
105.0
4-Φ6
6
4-Φ9.5
9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表