302.10 - Curva 90° automatica cilindrica lunga
Aircomp
fittings
Push-in fittings
Line 302 push-in parallel fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.10.prj},{NB=302100814},{CODE=302100814},{D=8},{R=G1/4},{P=13.6},{A=6},{B=32,8},{E=23,6},{H=16},{Q_TA_=10},{NBCUSTOM=302100814},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.10\\302.10.csv},{NNCUSTOM=302.10},{NTCUSTOM=Curva 90° automatica cilindrica lunga},{LINACUSTOM=302100814},{STEPFILE=302100814},{PNGFILE=302.10},{DWGFILE=302.10_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Codice
ⁿ/ₐ
D
ØD
[mm]
R
[mm/Pollici]
P
ØP
[mm]
A
[mm]
B
[mm]
E
[mm]
H
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
302100414
302100414
4
G1/4
9
6
27,8
17,1
16
10
302100418
302100418
4
G1/8
9
5
27,1
17,1
13
10
3021004M5
3021004M5
4
M5
9
4
27,1
17,1
9
10
302100614
302100614
6
G1/4
11.2
6
28,9
18
16
10
302100618
302100618
6
G1/8
11.2
5
28,2
18
13
10
3021006M5
3021006M5
6
M5
11.2
4
28,2
18
9
10
302100814
302100814
8
G1/4
13.6
6
32,8
23,6
16
10
302100818
302100818
8
G1/8
13.6
5
34,6
23,6
13
10
302100838
302100838
8
G3/8
13.6
7
33,8
23,6
20
5
302101012
302101012
10
G1/2
16.3
8,5
43,8
25
24
5
302101014
302101014
10
G1/4
16.3
6
43,8
25
16
5
302101038
302101038
10
G3/8
16.3
7
42,3
25
20
5
302101212
302101212
12
G1/2
19.7
8,5
45,65
32,2
24
5
302101214
302101214
12
G1/4
19.7
6
45,65
32,2
16
5
302101238
302101238
12
G3/8
19.7
7
44,15
32,2
20
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表