302.52 - Anello doppio per vite cava
Aircomp
fittings
Push-in fittings
Line 302 push-in parallel fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.52.prj},{NB=302520618},{CODE=302520618},{D1=6},{R=G1/8},{A=26,5},{B=14},{C=49,6},{Q_TA_=5},{NBCUSTOM=302520618},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.52\\302.52.csv},{NNCUSTOM=302.52},{NTCUSTOM=Anello doppio per vite cava},{LINACUSTOM=302520618},{STEPFILE=302520618},{PNGFILE=302.52},{DWGFILE=302.52_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
[mm]
R
[Pollici]
A
[mm]
B
[mm]
C
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
302520418
302520418
4
G1/8
26,5
14
46,8
10
302520614
302520614
6
G1/4
32
17,5
51,8
5
302520618
302520618
6
G1/8
26,5
14
49,6
5
302520814
302520814
8
G1/4
32
17,5
52,6
5
302520818
302520818
8
G1/8
26,5
14
52,6
5
302520838
302520838
8
G3/8
36,5
19,5
52,6
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表