目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
MGD MGCD - 不銹鋼迷你氣缸
AirTAC
氣動元件
執行組件
迷你氣缸
MG 不銹鋼迷你氣缸
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/cylinders/stainless_stell_circularity_barrel/mg_series/mgd_mgcd_series.prj},{NB=MGD32X10(0)+()},{TYPE=MGD},{BS=32},{ST=10},{MG=},{MT=},{TT=},{POS=0},{SW=},{SWN=},{A=159},{B=79},{C=40},{D=2},{E=22},{F=5.5},{G=20.5},{H=M10X1.25},{J=6},{K=12},{L=10},{M=11},{NA=20.0},{NC=35.5},{I=18},{R=M5X0.8dp:7.5},{V=17},{WA=15.5},{WH=26.8},{Z=38.5},{Z1=33},{H1=10},{R1=5},{R2=8.0},{X1=8},{PPATH=mg_assembly/mgd_mgcd_series.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
型號
ⁿ/ₐ
BS
缸徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
ⁿ/ₐ
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
NA
[mm]
NC
[mm]
O
ⁿ/ₐ
I
[mm]
R
ⁿ/ₐ
V
[mm]
WA
[mm]
WH
[mm]
Z
[mm]
Z1
[mm]
MGD20X10(0)+()
MGD20X10
20
147
77
35
2
18
5.0
16.5
M8X1.25
6
8
6
11
11.5
14.0
24.0
1/8"
12
M4X0.7深7
12
15.0
20.8
26.5
37
MGD25X10(0)+()
MGD25X10
25
157
77
40
2
22
5.5
20.5
M10X1.25
6
10
8
11
11.5
16.5
29.0
1/8"
14
M5X0.8深7.5
17
15.5
23.3
31.5
32
MGD32X10(0)+()
MGD32X10
32
159
79
40
2
22
5.5
20.5
M10X1.25
6
12
10
11
12.0
20.0
35.5
1/8"
18
M5X0.8深7.5
17
15.5
26.8
38.5
33
MGD40X10(0)+()
MGD40X10
40
187
87
50
2
30
6.0
28.5
M14X1.5
8
16
14
12
13.0
26.0
44.0
1/8"
25
M6X1.0深12
19
15.5
34.5
47.5
27
MGCD50X10(0)+()
MGCD50X10
50
218
102
58
2
35
7.0
33.5
M18X1.5
11
20
18
13
15.5
32.0
55.0
1/4"
30
M8X1.25深16
27
19.0
40.4
58.5
27
MGCD63X10(0)+()
MGCD63X10
63
218
102
58
2
35
7.0
33.5
M18X1.5
11
20
18
13
15.5
38.0
69.0
1/4"
32
M10X1.5深16
27
18.0
43.2
72.0
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表