dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
ISO 6432 Mini-Cylinders - Standard Series Ø8-25 mm
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 6432
Standart Cylinders
Standard Series
Powered by
CAD模型選擇
{airwork/cylinder/cyinder_iso_6432/standard/standard_series/standard_series_asmtab.prj},{NB=MC3016012001 (0)},{SER=MC},{DI=012},{TYP=3 - Standard},{STROKE=1},{RP=0},{VERS=A},{ST=ST},{VAR=},{VAR1=},{VAR2=},{VAR3=},{VAR4=},{VAR5=},{VAR6=},{VAR7=},{VAR8=},{PRE=0},{NOTE=Bloccastelo non disponibile per taglie inferiori a 20mm},{RA=},{FA=},{RA2=},{FA2=},{REA=},{DINO=12},{BNDM=16},{BP=1.50},{KKNDM=6},{KKP=1.00},{FOOT=16.1},{DI2=12-16},{DI3=12-16},{PPATH=standard_series_asmtpl.prj},{OCDI=12},{A=6},{B=M16x1.5},{CH=5},{D1=13.27},{EE=M5},{F=16},{K=22},{KK=M6x1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
SER
Series
ⁿ/ₐ
DI
Diameter
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
PMIN
Minimum value for Rod Lock
[mm]
NOTE
Note
ⁿ/ₐ
A
ØA
[mm]
B
ⁿ/ₐ
C
ØC
[mm]
CH
[mm]
D
[mm]
D1
ØD1
[mm]
D3
[mm]
E
ØE
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
G1
"""G1"""""""
[mm]
G3
[mm]
K
[mm]
KK
ⁿ/ₐ
L
[mm]
N
[mm]
P
[mm]
MC3016008001 (0)
MC3016008001
MC
008
3 - Standard
0
Rod Lock not available fo...
4
M12x1.25
16
/
8
9.27
15
4
M5
12
64
74
46
16
M4x0.7
12
6
5
MC3016010001 (0)
MC3016010001
MC
010
3 - Standard
0
Rod Lock not available fo...
4
M12x1.25
16
/
8
11.27
15
4
M5
12
64
74
46
16
M4x0.7
12
6
5
MC3016012001 (0)
MC3016012001
MC
012
3 - Standard
0
Rod Lock not available fo...
6
M16x1.5
19
5
12
13.27
18
6
M5
16
75
88
48
22
M6x1
18
9
5
MC3016016001 (0)
MC3016016001
MC
016
3 - Standard
0
Rod Lock not available fo...
6
M16x1.5
19
5
12
17.27
18
6
M5
16
82
93
53
22
M6x1
18
9
4.5
MC3016020001 (0)
MC3016020001
MC
020
3 - Standard
47
Click here for Rod Lock
8
M22x1.5
27
7
16
21.27
25.5
8
1/8"G
20
95
111
67
24
M8x1.25
20
12
8
MC3016025001 (0)
MC3016025001
MC
025
3 - Standard
45
Click here for Rod Lock
10
M22x1.5
30
9
16
26.5
28.5
8
1/8"G
22
104
118
68
28
M10x1.25
22
12
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表