目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN - Bend 90
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_en10357a_bend_90.prj},{NB=9615220028},{IDNR=9615220028},{NAME=},{DESC=9615220028-BEND-90 65 HSF2 304L},{SHAPE=Bend 90},{STANDARD=Fit to DIN},{MATERIAL=1.4307},{SURFACE=HSF2},{OD1=70},{ID1=66},{L1=110.0},{L2=110.0},{R1=80},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
OD1
Diameter
[mm]
ID1
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
R1
Radius
[mm]
9612154508
9612154508
9612154508-BEND-90 10 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
13
10
38.0
38.0
26
9612154509
9612154509
9612154509-BEND-90 15 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
19
16
47.0
47.0
35
9612154510
9612154510
9612154510-BEND-90 20 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
23
20
52.0
52.0
40
9612154511
9612154511
9612154511-BEND-90 25 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
29
26
70.0
70.0
50
9612154512
9612154512
9612154512-BEND-90 32 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
35
32
78.0
78.0
55
9612154513
9612154513
9612154513-BEND-90 40 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
41
38
85.0
85.0
60
9612154514
9612154514
9612154514-BEND-90 50 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
53
50
97.0
97.0
70
9611304062
9611304062
9611304062-BEND-90 65 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
70
66
110.0
110.0
80
9611304082
9611304082
9611304082-BEND-90 80 HSF...
Bend 90
Fit to DIN
1.4404
HSF3
85
81
118.0
118.0
90
9611304092
9611304092
9611304092-BEND-90 100 HS...
Bend 90
Fit to DIN
1.4404
HSF3
104
100
140.0
140.0
100
9612154558
9612154558
9612154558-BEND-90 10 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
13
10
38.0
38.0
26
9612154559
9612154559
9612154559-BEND-90 15 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
19
16
47.0
47.0
35
9612154560
9612154560
9612154560-BEND-90 20 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
23
20
52.0
52.0
40
9612154561
9612154561
9612154561-BEND-90 25 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
29
26
70.0
70.0
50
9612154562
9612154562
9612154562-BEND-90 32 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
35
32
78.0
78.0
55
9612154563
9612154563
9612154563-BEND-90 40 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
41
38
85.0
85.0
60
9612154564
9612154564
9612154564-BEND-90 50 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
53
50
97.0
97.0
70
9611304060
9611304060
9611304060-BEND-90 65 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
70
66
110.0
110.0
80
9611304080
9611304080
9611304080-BEND-90 80 HSF...
Bend 90
Fit to DIN
1.4307
HSF3
85
81
118.0
118.0
90
9611304090
9611304090
9611304090-BEND-90 100 HS...
Bend 90
Fit to DIN
1.4307
HSF3
104
100
140.0
140.0
100
9615220009
9615220009
9615220009-BEND-90 10 HSF...
Bend 90
Fit to DIN
1.4404
HSF2
13
10
38.0
38.0
26
9615220010
9615220010
9615220010-BEND-90 15 HSF...
Bend 90
Fit to DIN
1.4404
HSF2
19
16
47.0
47.0
35
9615220011
9615220011
9615220011-BEND-90 20 HSF...
Bend 90
Fit to DIN
1.4404
HSF2
23
20
52.0
52.0
40
9615220012
9615220012
9615220012-BEND-90 25 HSF...
Bend 90
Fit to DIN
1.4404
HSF2
29
26
70.0
70.0
50
9615220013
9615220013
9615220013-BEND-90 25 HSF...
Bend 90
Fit to DIN
1.4404
HSF2
35
32
78.0
78.0
55
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表