目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Blank IDF
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_blank_idf.prj},{NB=9611308292},{IDNR=9611308292},{NAME=BLANK IDF 51-SB-316L},{DESC=ISO2037},{SHAPE=Blank},{STANDARD=IDF},{MATERIAL=1.4404},{SURFACE=Semibright},{A1=10.5},{A2=3.0},{A3=4},{OD1=56.0},{OD2=60.5},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
9611308290
9611308290
BLANK IDF 25-SB-316L
ISO2037
Blank
IDF
1.4404
Semibright
10.5
29.0
33.8
9611308291
9611308291
BLANK IDF 38-SB-316L
ISO2037
Blank
IDF
1.4404
Semibright
10.5
42.5
47.0
9611308292
9611308292
BLANK IDF 51-SB-316L
ISO2037
Blank
IDF
1.4404
Semibright
10.5
56.0
60.5
9611308293
9611308293
BLANK IDF 63.5-SB-316L
ISO2037
Blank
IDF
1.4404
Semibright
10.5
69.7
74.0
9611308294
9611308294
BLANK IDF 76.1-SB-316L
ISO2037
Blank
IDF
1.4404
Semibright
10.5
82.3
87.5
9611308295
9611308295
BLANK IDF 101.6-SB-316L
ISO2037
Blank
IDF
1.4404
Semibright
10.5
108.4
114.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表