目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Flange Seal
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_flange_seals.prj},{NB=9612402633},{IDNR=9612402633},{NAME=FLANGE SEAL 51-E},{DESC=ISO2037},{SIZE=51.0},{MATERIAL=EPDM},{B=4.1},{OD1=59.7},{ID1=49.9},{ID2=52.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
[mm]
MATERIAL
Material
ⁿ/ₐ
B
Width
[mm]
OD1
Outer diameter
[mm]
ID1
Inner diameter
[mm]
ID2
Inner diameter
[mm]
9612402641
9612402641
FLANGE SEAL 25-Q
ISO2037
25.0
Silicone (Q)
4.1
33.7
23.9
26.1
9612402642
9612402642
FLANGE SEAL 38-Q
ISO2037
38.0
Silicone (Q)
4.1
46.7
36.9
39.1
9612402643
9612402643
FLANGE SEAL 51-Q
ISO2037
51.0
Silicone (Q)
4.1
59.7
49.9
52.1
9612402644
9612402644
FLANGE SEAL 63.5-Q
ISO2037
63.5
Silicone (Q)
4.1
71.7
61.9
64.1
9612402645
9612402645
FLANGE SEAL 78.1-Q
ISO2037
78.1
Silicone (Q)
4.1
83.2
73.4
75.6
9612402646
9612402646
FLANGE SEAL 101.6-Q
ISO2037
101.6
Silicone (Q)
4.1
108.8
99.0
101.2
9612402631
9612402631
FLANGE SEAL 25-E
ISO2037
25.0
EPDM
4.1
33.7
23.9
26.1
9612402632
9612402632
FLANGE SEAL 38-E
ISO2037
38.0
EPDM
4.1
46.7
36.9
39.1
9612402633
9612402633
FLANGE SEAL 51-E
ISO2037
51.0
EPDM
4.1
59.7
49.9
52.1
9612402634
9612402634
FLANGE SEAL 63.5-E
ISO2037
63.5
EPDM
4.1
71.7
61.9
64.1
9612402635
9612402635
FLANGE SEAL 78.1-E
ISO2037
78.1
EPDM
4.1
83.2
73.4
75.6
9612402636
9612402636
FLANGE SEAL 101.6-E
ISO2037
101.6
EPDM
4.1
108.8
99.0
101.2
9612402651
9612402651
FLANGE SEAL 25-F
ISO2037
25.0
FPM
4.1
33.7
23.9
26.1
9612402652
9612402652
FLANGE SEAL 38-F
ISO2037
38.0
FPM
4.1
46.7
36.9
39.1
9612402653
9612402653
FLANGE SEAL 51-F
ISO2037
51.0
FPM
4.1
59.7
49.9
52.1
9612402654
9612402654
FLANGE SEAL 63.5-F
ISO2037
63.5
FPM
4.1
71.7
61.9
64.1
9612402655
9612402655
FLANGE SEAL 78.1-F
ISO2037
78.1
FPM
4.1
83.2
73.4
75.6
9612402656
9612402656
FLANGE SEAL 101.6-F
ISO2037
101.6
FPM
4.1
108.8
99.0
101.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表