目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6490 - Low height clamping jaws model BULLE
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Pull-down clamps
Powered by
CAD模型選擇
{amf/mesp/709_niederzug/amf6490_assmtab.prj},{NB=AMF72991_0},{BESTNR=72991},{NUT=18},{B=50},{C=0},{CMAX=4},{D=M16},{H=25},{L1=100},{L2=46},{L3=34},{F1=36},{F2=1.4},{GEW=2540},{CTN=84662020},{EAN=4020772072995},{PPATH=amf6490_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
Slot
[mm]
B
[mm]
CMAX
[mm]
D
Thread
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
F1
Force F1
[kN]
F2
Force F2
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
72959
72959
12
40
3
M10
20
80
39
26
16
0.6
1150
84662020
4020772072957
yes
no
14.06.2023
yes
72967
72967
14
40
3
M12
20
80
39
26
22
0.9
1250
84662020
4020772072964
yes
no
14.06.2023
yes
72975
72975
16
40
3
M12
20
80
39
26
22
0.9
1330
84662020
4020772072971
yes
no
14.06.2023
yes
72983
72983
16
50
4
M14
25
100
46
34
32
1.2
2340
84662020
4020772072988
yes
no
14.06.2023
yes
72991
72991
18
50
4
M16
25
100
46
34
36
1.4
2540
84662020
4020772072995
yes
no
14.06.2023
yes
73007
73007
20
50
4
M16
25
100
46
34
36
1.4
2660
84662020
4020772073008
yes
no
14.06.2023
yes
73015
73015
22
78
5
M20
30
140
65
50
36
1.4
5980
84662020
4020772073015
yes
no
14.06.2023
yes
73023
73023
24
78
5
M20
30
140
65
50
36
1.4
6330
84662020
402077207322
yes
no
14.06.2023
yes
73031
73031
28
78
5
M24
30
140
65
50
40
1.6
7060
84662020
4020772073039
yes
no
14.06.2023
yes
73049
73049
30
78
5
M24
30
140
65
50
40
1.6
7580
84662020
4020772073046
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表