目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6355VP - Prismatic clamping block, pair
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Stops and precision T-nuts
Powered by
CAD模型選擇
{amf/mesp/720_anschlag/amf6355vp_assmtab.prj},{NB=AMF75143},{BESTNR=75143},{GR=12-65},{AF=paarweise},{B=80},{D=12-65},{E=30},{F=15},{G1=M12},{G2=M8},{H1=35},{H2=60},{L1=100},{L2=56},{L3=27},{GEW=6400},{CTN=84662020},{EAN=4020772075149},{PPATH=amf6355vp_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AMF 6355V - Prismatic clamping block
AMF - ANDREAS MAIER Fellbach
17.04.2024
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
AF
Design
ⁿ/ₐ
B
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
G1
Thread
[mm]
G2
Thread
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
75143
75143
12-65
pair
80
12-65
30
15
M12
M8
35
60
100
56
27
6400
84662020
4020772075149
yes
no
14.06.2023
yes
75184
75184
20-110
pair
125
20-110
52.5
25
M16
M10
55
100
100
53
32
16200
84662020
4020772075187
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6600 - Eccentric clamp with end clamping
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-**-040 - V-block, 90°
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6208IM - Clamping module, mechanical, with indexing
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表