目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-027 - Support-stop block
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_027.prj},{NB=AMF78675},{BESTNR=78675},{ARTNR=6363-12-027},{GR=12},{A=15},{H=25},{H1=30},{D=16},{GEW=550},{B=39},{C=11},{E=10},{F=16},{L=80},{L1=20},{M=12},{R=40},{S=13},{S1=20},{CTN=84662020},{EAN=4020772078676},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Dist. fr. face to loc. holes
[mm]
H
Support height
[mm]
H1
Support height
[mm]
D
[mm]
GEW
Weight
[g]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
L
[mm]
L1
[mm]
M
Thread
[mm]
R
[mm]
S
[mm]
S1
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
78675
78675
6363-12-027
12
15
25
30
16
550
39
11
10
16
80
20
12
40
13
20
84662020
4020772078676
yes
no
14.06.2023
yes
78683
78683
6363-16-027
16
20
30
40
22
1065
48
20
13
22
108
29
16
50
17
26
84662020
4020772078683
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表