目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-060 - Support-stop block, narrow
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_060.prj},{NB=AMF88724},{BESTNR=88724},{ARTNR=6363-12-060},{GR=12},{A=15},{I=70},{H=25},{H1=30},{D=16},{R=40},{GEW=450},{B=39},{E=10},{F=16},{L=79},{M=12},{S=13},{S1=20},{L1=19.5},{L2=24},{CTN=84662020},{EAN=4020772088729},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Dist. fr. face to loc. holes
[mm]
I
Dist. fr. face to loc. holes
[mm]
H
Support height
[mm]
H1
Support height
[mm]
D
[mm]
R
[mm]
GEW
Weight
[g]
B
[mm]
E
[mm]
F
[mm]
L
[mm]
M
Thread
[mm]
S
[mm]
S1
[mm]
L1
[mm]
L2
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
88724
88724
6363-12-060
12
15
70
25
30
16
40
450
39
10
16
79
12
13
20
19.5
24
84662020
4020772088729
yes
no
14.06.2023
yes
88732
88732
6363-16-060
16
20
90
30
40
22
50
840
48
13
22
99
16
17
26
24.0
29
84662020
4020772088736
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表