目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6847GNI - Counter catch
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD模型選擇
{amf/scsp/906_niro/amf6847gni.prj},{NB=AMF95463},{BESTNR=95463},{GR=1},{PDF=PDF},{H1=29},{GEW=40},{B=6},{C=19},{D=4.5},{D1=8},{H=23.0},{K=6},{L=31},{M=26 - 30},{N=40},{O=6.8},{DR2=3.200},{MMIN=27.700},{MMAX=28.000},{M2=27.500},{FH1=22.700},{FH2=10.200},{FL1=6.000},{FL2=25.000},{DC2=5.000},{LC1=12.900},{LC2=14.900},{LK=16.1056},{SK=2.500},{RM=0.500},{RP=6.000},{DHU=3.000},{CTN=82057000},{EAN=4020772095468},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
H1
[mm]
GEW
Weight
[g]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
95463
95463
1
29
40
6
19
4.5
8
23.0
6
31
26 - 30
40
6.8
82057000
4020772095468
yes
no
14.06.2023
yes
95489
95489
3
29
70
6
19
5.6
10
23.0
13
40
31 - 36
45
10.8
82057000
4020772095482
yes
no
14.06.2023
yes
95505
95505
5
61
320
12
29
11.2
15
49.1
13
55
56 - 64
86
13.8
82057000
4020772095505
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表