目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6887 B - U-washer, matte-black
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Black toggle clamps for optical measurement technology
Powered by
CAD模型選擇
{amf/scsp/907_opmt/amf6887b.prj},{NB=AMF564055},{BESTNR=564055},{GR=0},{PDF=PDF},{AS=M4},{A=4.2},{B=8.1},{C=3.1},{D=10.6},{E=9},{GEW=1},{DUS=1.250},{CTN=73182200},{EAN=4020772250065},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
AS
Clamping screw
ⁿ/ₐ
A
Diameter
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
564055
564055
0
M4
4.2
8.1
3.1
10.6
9
1
73182200
4020772250065
yes
no
14.06.2023
yes
557076
557076
2
M 6
6.3
11.5
4.4
14.0
11
2
73182200
4020772004934
yes
no
14.06.2023
yes
557077
557077
3
M 8
8.3
14.6
7.2
18.6
20
7
73182200
4020772004941
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表