目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6875 - Clamping screw
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6875_assmtab.prj},{NB=AMF557079_25},{BESTNR=557079},{GR=1},{PDF=PDF},{MXL=M 6 x 49},{D=19},{L3=25.0},{L3N=16.0},{L3X=34.0},{GEW=23},{VERS=20},{CTN=73181582},{EAN=4020772009311},{ASL=50.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=../916_variabel/amf6875_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
MXL
Screw
ⁿ/ₐ
D
Diameter
[mm]
L3N
L3 min.
[mm]
L3X
L3 max.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
PPATH
ⁿ/ₐ
557079
557079
1
M 6 x 49
19
16.0
34.0
23
73181582
4020772009311
yes
no
14.06.2023
yes
../916_variabel/amf6875_s...
557080
557080
2
M 8 x 50
27
21.0
31.0
51
73181582
4020772009328
yes
no
14.06.2023
yes
../916_variabel/amf6875_s...
557081
557081
3
M 8 x 66
27
21.0
47.0
55
73181582
4020772009335
yes
no
14.06.2023
yes
../916_variabel/amf6875_s...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表