HPXXXCS - Pin Contact, Machined, Crimp Barrel, Radsok®, Silver, Wire Range 20-95mm², AWG
Amphenol
Amphenol Sine
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenol/amphenol_sine/ecomate/ecomate_rm/hpxxxcs.prj},{NB=HP50CCS},{PN=HP50CCS},{DSC=Pin Contact, Machined, Crimp Barrel, Size 8mm, Radsok®, Silver, Wire Range 50mm², 2AWG},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/HP50CCS-Pin-Contact-Machined-Crimp-Barrel-Radsok%C2%AE-Size-8mm-Silver-Wire-Range-30-35mm%C2%B2-2AWG_p_544.html},{L1=52.2},{L2=16.0},{L3=29.6},{D1=17.0},{D2=14.4},{D3=11.0},{D4=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
HP25BCS
HP25BCS
Pin Contact, Machined, Cr...
HP35CCS
HP35CCS
Pin Contact, Machined, Cr...
HP50CCS
HP50CCS
Pin Contact, Machined, Cr...
HP50DCS
HP50DCS
Pin Contact, Machined, Cr...
HP70DCS
HP70DCS
Pin Contact, Machined, Cr...
HP95DCS
HP95DCS
Pin Contact, Machined, Cr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series wi...
VOSS
13.03.2024
ECEL - Male adaptor nipples with 24° taper, for tube fittings
EXMAR
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表