目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
20021321 - Receptacle, Vertical, Surface Mount
Amphenol FCi
Board to Board Connectors
1.27mm Board to Board Signal
Minitek127® 1.27mm
Powered by
CAD模型選擇
{amphenolfci/btb/1_27_mm/minitek_1_27/20021321_asmtab.prj},{NB=20021321-00006T1LF},{SERIES=20021321},{PO=0},{SLD=0},{N=06},{PAOPT=T},{PLOPT=1},{LF=LF - Lead Free},{PITCH=1.27},{SQ=0.40},{PPATH=20021321_parts/20021321_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
LF
Lead Free Option
ⁿ/ₐ
A
[mm]
B
[mm]
20021321-00006T1LF
20021321-00006T1LF
20021321
LF - Lead Free
2.540
4.270
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表