目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
71991, 89847, 89891 - Receptacle, Vertical Double Row, Through Mount
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/71991_89847_89891_asmtab.prj},{NB=89891-302LF},{SERIES=89891},{FTB=2.54 mm x 5.08 mm},{PLOPT=3},{N=02},{HTOPT=},{LF=LF - Lead Free},{PITCH=2.54},{PPATH=89891_parts/89891_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
FTB
Footprint (Board)
ⁿ/ₐ
LF
Lead Free Option
ⁿ/ₐ
PAOPT
Packaging Option
ⁿ/ₐ
89891-302LF
89891-302LF
2.54 mm x 5.08 mm
LF - Lead Free
Packed in Plastic Tube
71991-302LF
71991-302LF
2.54 mm x 7.62 mm
LF - Lead Free
Packed in Tube
89847-302LF
89847-302LF
2.54 mm x 6.50 mm
LF - Lead Free
Packed in Plastic Tube
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表