目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
AHDP06-24-19 - Plug, 24-19 Pos, Pin/Socket Contact, Standard Dia. Seal, AHDP Series
Amphenol Sine Systems
A Series - Thermoplastic Connectors
DuraMate
Powered by
CAD模型選擇
{amphenolsine/a_series/duramate/ahdp06_24_19.prj},{NB=AHDP06-24-19PR-WTA},{SIZE=24},{POS=19},{CT=P},{RST=R},{DESCRIPTION=Size 24 Plug with 19 positions, Pin, reverse arrangement, RD01 reduced diameter seal},{ROW=2},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/AHDP06-24-19PR-WTA-Size-24-Plug-with-19-positions-Pin-reverse-arrangement-RD01-reduced-diameter-seal-wide-thread-adapter-Compatible-part-HDP26-24-19PE-_p_6044.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
AHDP06-24-19PN-WTA
AHDP06-24-19PN-WTA
Size 24 Plug with 19 posi...
AHDP06-24-19PR-WTA
AHDP06-24-19PR-WTA
Size 24 Plug with 19 posi...
AHDP06-24-19SN-WTA
AHDP06-24-19SN-WTA
Size 24 Plug with 19 posi...
AHDP06-24-19SR-WTA
AHDP06-24-19SR-WTA
Size 24 Plug with 19 posi...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表