目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT07148PNHECXX - ECOMATE, Receptacle, Jam Nut, 8 Position, Male, Shell Size 14, Pin, End Cap
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt07148pnhecxx.prj},{NB=RT07148PNHEC},{PN=RT07148PNHEC},{DSC=Receptacle, Jam Nut, 8 Position, Male, Shell Size 14, and End Cap with Individual Wire Sealing},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT07148PNHEC-Jam-Nut-Receptacle-Male-with-O-ring-Seal-and-End-Cap-with-Individual-Rear-Wire-Seal-8-Contacts-Size-16-14-26AWG-13A300V-Shell-Size-14_p_1248.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
RT07148PNHEC
RT07148PNHEC
Receptacle, Jam Nut, 8 Po...
RT07148PNHEC03
RT07148PNHEC03
Receptacle, Jam Nut, 8 Po...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表