目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RTHP6203PNH-16S2 - Plug, 3 Position, Male, Shell Size 20, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~14.0 mm
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rthp6203pnh_xx.prj},{NB=RTHP6203PNH-S2},{PN=RTHP6203PNH-S2},{DSC=Plug, 3 Position, Male, Shell Size 20, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~14.0 mm},{INFO=Link to Product Page},{INFO1=https://www.amphenol-sine.com/RTHP6203PNH-S2-3-Position-Plug-Male-Size-8-36mm-Shell-size-20-with-Radsok%C2%AE-Technology-High-Amperage-630V_p_10948.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Product No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
RTHP6203PNH-S2
RTHP6203PNH-S2
Plug, 3 Position, Male, S...
RTHP6203PNH-10S2
RTHP6203PNH-10S2
Plug, 3 Position, Male, S...
RTHP6203PNH-16S2
RTHP6203PNH-16S2
Plug, 3 Position, Male, S...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AHDM06-24-18PN-059 - AHDM06 Plug Kit, Shell Size 24, 18 Positions
Amphenol
10.05.2022
C 091 D - Male cable connector
Amphenol Sine Systems
13.05.2024
Cable connector M12, bayonet, D-coded, 4pol, pin contact
GIMOTA
09.11.2023
AHDM04-24-47-059 - Receptacle Kit, shell size 24, 47 positions, pin, reduce...
Amphenol
10.05.2022
RTHP0121PN-XXX - ECO-MATE, Receptacle, 3.6mm Single Pin Contact, Crimp Type...
Amphenol Sine Systems
09.01.2023
AHDM-BS-NUT - AHDM-BS-24NUT Adapter for tube Backshell, AHDM, Size 18/24
Amphenol
10.05.2022
AHDMBS-18-059 - AHDMBS-18-059, Backshell with Camble Clamp, Size 18
Amphenol
10.05.2022
AHDM04-24-16-059 - Receptacle Kit, shell size 24, 16 positions, pin,reduced...
Amphenol
10.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表