Nederlands
English
Anaconda Sealtite HCI - Anaconda Sealtite HCI
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_hci.prj},{NB=318.020.1(Standard)},{ST=3/4''},{VP=Standard},{COL=Schwarz},{ID=21.0},{AD=26.4},{SB=90},{DB=140},{WEIGHT=0.6},{IS=Stainless steel},{MAN=PVC},{TMIN=-45},{TMAX=105},{TKURZ=120},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{OIB=4},{UVB=4},{AM=Corrosion and oil resistant},{BAC=6380213},{SNR=83079000},{INFO=PDF Info},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
318.006.1
318.006.1
1/4''
Black
50.0
6.4
11.5
40
50
0.2
10.0
318.010.1
318.010.1
5/16''
Black
50.0
10.1
14.4
50
65
0.2
10.0
318.012.1
318.012.1
3/8''
Black
75.0
12.6
17.8
60
85
0.3
22.5
358.012.1
358.012.1
3/8"
Blue
30.0
12.6
17.8
60
85
0.3
9.0
318.016.1
318.016.1
1/2''
Black
60.0
16.0
21.1
75
110
0.4
24.0
358.016.1
358.016.1
1/2"
Blue
30.0
16.0
21.1
75
110
0.4
12.0
318.020.1
318.020.1
3/4''
Black
50.0
21.0
26.4
90
140
0.6
30.0
358.020.1
358.020.1
3/4"
Blue
30.0
21.0
26.4
90
140
0.6
18.0
318.026.1
318.026.1
1''
Black
30.0
26.5
33.1
120
170
0.8
24.0
358.026.1
358.026.1
1"
Blue
30.0
26.5
33.1
120
170
0.8
24.0
318.035.1
318.035.1
1.1/4''
Black
30.0
35.1
41.8
135
215
1.1
33.0
358.035.1
358.035.1
1 1/4"
Blue
15.0
35.1
41.8
135
215
1.1
16.5
318.040.1
318.040.1
1 1/2"
Black
15.0
40.3
47.8
165
250
1.5
22.5
318.050.1
318.050.1
2"
Black
15.0
51.6
59.9
210
300
2.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表