Nederlands
English
Anaconda Sealtite HCI-316 - Anaconda Sealtite HCI-316
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_hci316.prj},{NB=319.016.1(Standard)},{ST=1/2''},{VP=Standard},{COL=Schwarz},{ID=16.0},{AD=21.1},{SB=75},{DB=110},{WEIGHT=0.4},{IS=Stainless steel},{MAN=PVC},{TMIN=-45},{TMAX=105},{TKURZ=120},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{OIB=4},{UVB=4},{AM=Corrosion and oil resistant},{BAC=6380213},{SNR=83079000},{INFO=PDF Info},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
319.012.1
319.012.1
3/8''
Black
75.0
12.6
17.8
60
85
0.3
22.5
319.016.1
319.016.1
1/2''
Black
60.0
16.0
21.1
75
110
0.4
24.0
319.020.1
319.020.1
3/4''
Black
50.0
21.0
26.4
90
140
0.6
30.0
319.026.1
319.026.1
1''
Black
30.0
26.5
33.1
120
170
0.8
24.0
319.026.3
319.026.3
1''
Black
10.0
26.5
33.1
120
170
0.8
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表