Nederlands
English
Anaconda Sealtite HFX-V0 - Anaconda Sealtite HFX-V0
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_hfxv0.prj},{NB=348.020.1(Standard)},{ST=3/4''},{VP=Standard},{COL=Schwarz},{ID=21.0},{AD=26.4},{SB=90},{DB=140},{WEIGHT=0.6},{IS=Galvanisiertes Stahlband},{MAN=Polyurethan},{TMIN=-50},{TMAX=105},{TKURZ=125},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{ZLS=NF F 16-101, PR NF EN 45545, EN ISO 11925-2},{FN=LOI = 31,6, Smoke index = 19, V0},{OIB=4},{UVB=4},{AM=Halogen free and oil resistant},{BAC=6380213},{SNR=83079000},{INFO=PDF Info},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
VP
Carton
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
348.010.1
348.010.1
5/16”
Standard
Black
50.0
10.1
14.4
50
65
0.2
10.0
348.012.1
348.012.1
3/8''
Standard
Black
30.0
12.6
17.8
60
85
0.3
9.0
348.016.1
348.016.1
1/2''
Standard
Black
30.0
16.0
21.1
75
110
0.4
12.0
348.020.1
348.020.1
3/4''
Standard
Black
30.0
21.0
26.4
90
140
0.6
18.0
348.026.1
348.026.1
1''
Standard
Black
30.0
26.5
33.1
120
170
0.8
24.0
348.035.1
348.035.1
1.1/4''
Standard
Black
15.0
35.1
41.8
135
215
1.1
16.5
348.040.1
348.040.1
1.1/2''
Standard
Black
15.0
40.3
47.8
165
250
1.5
22.5
348.050.1
348.050.1
2''
Standard
Black
15.0
51.6
59.9
210
300
2.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表