Nederlands
English
Anaconda Sealtite NWC - Anaconda Sealtite NWC
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_nwc.prj},{NB=328.020.1(Standard)},{CNSORDERNO=328.020.1},{ST=3/4\"},{VP=Standard},{COL=Schwarz},{A=30},{ID=21.1},{AD=26.4},{SB=345},{DB=430},{WEIGHT=0.7},{IS=Galvanisiertes Stahlband},{MAN=Polyethylene},{TMIN=-40},{TMAX=+90},{TKURZ=+105},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{ZLS=IEEE 323-1974 and IEEE 383-1974},{FN=NUPIC number 2651},{OIB=3},{UVB=3},{VP2=CT},{VPES=64x64x22},{VPEW=22.5},{BAC=6380213},{SNR=83071000},{CNSEAN=8717114501133},{INFO=PDF Info},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
VP
Carton
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
328.012.1
328.012.1
3/8"
Standard
Black
30
12.6
17.8
215
260
0.4
12.0
328.016.1
328.016.1
1/2"
Standard
Black
30
16.1
21.1
240
300
0.5
15.0
328.020.1
328.020.1
3/4"
Standard
Black
30
21.1
26.4
345
430
0.7
21.0
328.026.1
328.026.1
1"
Standard
Black
30
26.8
33.1
400
500
1.1
33.0
328.035.1
328.035.1
1.1/4"
Standard
Black
15
35.4
41.8
480
600
1.5
22.5
328.040.1
328.040.1
1.1/2"
Standard
Black
15
40.3
47.8
535
670
1.7
25.5
328.050.1
328.050.1
2"
Standard
Black
15
51.6
59.9
590
740
2.2
33.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表