Nederlands
English
ISO 90° fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_7_90_ul_csa_iso_cu_zn.prj},{NB=812.920.1},{CNSORDERNO=812.920.1},{T=M20x1.5},{ST=1/2\"},{GEWT=27.000},{ID=13.9},{A=36},{D=43},{B=13},{CSW=29},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=30.5},{LE=4.5},{R=18.5},{CNSQUANTITY=50},{WEIGHT=12.6},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000},{GEWZ=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.915.1
812.915.1
M16x1.5
5/16"
8.3
32
42
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
8.2
4.100
Nickel plated brass
812.914.1
812.914.1
M20x1.5
5/16"
8.3
33
42
13
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
8.4
4.200
Nickel plated brass
812.916.1
812.916.1
M16x1.5
3/8"
10.2
32
42
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
8.2
4.100
Nickel plated brass
812.917.1
812.917.1
M20x1.5
3/8"
10.2
33
42
13
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
8.4
4.200
Nickel plated brass
812.920.1
812.920.1
M20x1.5
1/2"
13.9
36
43
13
29
32.7
14.0
6.0
27
30.5
4.5
18.5
50
12.6
6.300
Nickel plated brass
812.925.1
812.925.1
M25x1.5
3/4"
18.5
43
48
15
35
38.7
14.2
6.7
33
36.0
5.0
23.0
25
19.2
4.800
Nickel plated brass
812.932.1
812.932.1
M32x1.5
1"
23.8
48
59
15
45
50.0
16.0
6.2
42
47.0
5.5
27.5
10
31.6
3.160
Nickel plated brass
812.940.1
812.940.1
M40x1.5
1.1/4"
31.8
57
68
16
54
60.0
19.5
8.6
51
56.0
7.0
34.0
5
56.1
2.805
Nickel plated brass
812.950.1
812.950.1
M50x1.5
1.1/2"
36.8
63
78
18
63
69.2
24.1
10.1
60
67.0
7.0
38.0
5
85.3
4.265
Nickel plated brass
812.963.1
812.963.1
M63x1.5
2"
47.8
74
96
20
77
85.0
30.2
16.2
74
82.0
8.0
46.0
4
139.8
5.592
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表