Nederlands
English
ISO straight fitting,Compact, male,stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steel AISI-304
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1c_sealtite_fitings_stainless/fam_1_sc_iso_ss.prj},{NB=712.020.9},{CNSORDERNO=712.020.9},{T=M20 x 1,5},{ST=1/2\"},{T1=27.000},{TP=3.000},{T2=23.319},{ID=14.5},{A=32},{B=10},{CSW=29},{C=31.6},{LC=13.0},{LC1=5.5},{ESW=27},{E=29.4},{LE=4.0},{CNSQUANTITY=10},{WEIGHT=5.3},{CNSMAT=Edelstahl AISI-304},{INFO=PDF Info},{GEWX=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.014.9
712.014.9
M20 x 1,5
5/16"
8.3
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
4.3
0.430
Edelstahl AISI-304
712.015.9
712.015.9
M16 x 1,5
5/16"
8.3
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
4.2
0.420
Edelstahl AISI-304
712.016.9
712.016.9
M16 x 1,5
3/8"
11.0
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
4.2
0.420
Edelstahl AISI-304
712.017.9
712.017.9
M20 x 1,5
3/8"
11.0
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
4.3
0.430
Edelstahl AISI-304
712.020.9
712.020.9
M20 x 1,5
1/2"
14.5
32
10
29
31.6
13.0
5.5
27
29.4
4.0
10
5.3
0.530
Edelstahl AISI-304
712.025.9
712.025.9
M25 x 1,5
3/4"
19.4
33
10
35
38.2
13.4
5.9
33
36.0
4.5
5
7.4
0.370
Edelstahl AISI-304
712.032.9
712.032.9
M32 x 1,5
1"
24.7
36
12
45
49.5
14.0
6.5
42
45.4
5.0
5
13.9
0.695
Edelstahl AISI-304
712.040.9
712.040.9
M40 x 1,5
1.1/4"
33.3
40
13
53
58.3
17.0
8.5
50
54.5
5.0
2
18.8
0.376
Edelstahl AISI-304
712.050.9
712.050.9
M50 x 1,5
1.1/2"
38.0
46
14
62
68.2
19.0
10.0
58
63.2
6.0
2
29.4
0.588
Edelstahl AISI-304
712.063.9
712.063.9
M63 x 1,5
2"
49.0
52
16
76
83.6
21.5
11.0
72
78.5
6.0
2
43.4
0.868
Edelstahl AISI-304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表