Nederlands
English
NPT straight fitting,Compact, male,stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steel AISI-304
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1c_sealtite_fitings_stainless/fam_1_sc_npt_ss.prj},{NB=714.026.9},{CNSORDERNO=714.026.9},{T=NPT 1\"},{ST=1''},{T1=42.000},{TP=4.500},{T2=36.479},{ID=24.7},{A=40},{B=16},{CSW=45},{C=49.5},{LC=14.0},{LC1=6.5},{ESW=42},{E=45.4},{LE=5.0},{CNSQUANTITY=5},{WEIGHT=14.2},{CNSMAT=Edelstahl AISI-304},{INFO=PDF Info},{GEWX=33.401},{GEWY=30.826}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
714.011.9
714.011.9
NPT 1/2"
5/16"
8.3
35
14
26
28.3
12.5
5.5
24
26.2
4.0
10
4.9
0.490
Edelstahl AISI-304
714.012.9
714.012.9
NPT 1/2"
3/8''
11.0
35
14
26
28.3
12.5
5.5
24
26.2
4.0
10
4.6
0.460
Edelstahl AISI-304
714.016.9
714.016.9
NPT 1/2"
1/2''
14.5
36
14
29
31.6
13.0
5.5
27
29.4
4.0
10
4.6
0.460
Edelstahl AISI-304
714.020.9
714.020.9
NPT 3/4"
3/4''
19.4
37
14
35
38.2
13.4
5.9
33
36.0
4.5
5
7.8
0.390
Edelstahl AISI-304
714.026.9
714.026.9
NPT 1"
1''
24.7
40
16
45
49.5
14.0
6.5
42
45.4
5.0
5
14.2
0.710
Edelstahl AISI-304
714.035.9
714.035.9
NPT 1.1/4"
1.1/4''
33.3
43
16
53
58.3
17.0
8.5
50
54.5
5.0
2
19.6
0.392
Edelstahl AISI-304
714.040.9
714.040.9
NPT 1.1/2"
1.1/2''
38.0
50
18
62
68.2
19.0
10.0
58
63.2
6.0
2
29.7
0.594
Edelstahl AISI-304
714.050.9
714.050.9
NPT 2"
2''
49.0
56
20
76
83.6
21.5
11.0
72
78.5
6.0
2
47.8
0.956
Edelstahl AISI-304
714.063.9
714.063.9
NPT 2.1/2"
2.1/2"
60.7
67
25
90
99.0
27.0
15.0
85
92.7
8.0
1
85.0
0.850
Edelstahl AISI-304
714.075.9
714.075.9
NPT 3"
3"
75.5
73
27
108
118.0
28.0
16.5
102
111.0
9.0
1
115.0
1.150
Edelstahl AISI-304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPT straight fitting, compact, male, stainless steel AISI-316 - Sealtite Fit...
Anamet Europe
04.04.2019
ISO straight fitting,male,stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
04.04.2019
Modèle 5286 - NPT Female / BSPT male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Type U Condulet® - Fittings
Eaton Crouse-Hinds
03.04.2019
NPT straight fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
XGEV-..S-NPT - Straight male adaptor connectors NPT, ISO 8434-1-SDS
EXMAR
28.03.2023
NPT straight fitting,Compact, male, IP 40 Stainless steel AISI-304 - Multif...
Anamet Europe
04.04.2019
Anaconda Sealtite HCXI - Anaconda Sealtite HCXI
Anamet Europe
04.04.2019
NPT straight fitting,Anaflex Click, IP 69 nickel plated brass - SL/SLI Fitt...
Anamet Europe
04.04.2019
SO 53121 NPT - Tee union with male adaptor SO 50040 NPT
SERTO
11.03.2024
ISO straight fitting,male,stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
04.04.2019
KFG2H-F (Inch) - Male Connector
SMC
22.11.2021
KQ2E Bulkhead Connector - One-touch Fittings KQ2E Bulkhead Connector (G Thr...
SMC
23.11.2021
I.MF_G - ISO Threaded unions Conical seat MALE / FEMALE MACHINED UNIONS St...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表