Nederlands
English
ISO 45° fitting,male, stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steel AISI-304
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1c_sealtite_fitings_stainless/fam_6_45_ul_csa_iso_ss.prj},{NB=812.416.9},{CNSORDERNO=812.416.9},{T=M16x1.5},{ST=3/8\"},{ID=10.2},{A=23},{D=33},{B=12},{CSW=27},{C=30.0},{LC=12.9},{LC1=5.2},{ESW=22},{ESWL=13.900},{E=24.6},{LE=5.0},{R=15.0},{RY=16.7868},{CNSQUANTITY=10},{WEIGHT=7.9},{CNSMAT=Edelstahl AISI-303},{INFO=PDF Info},{GEWX=16.000},{GEWZ=1.500},{GEWT=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.415.9
812.415.9
M16x1.5
5/16"
8.3
23
33
12
27
30.0
12.9
5.2
22
24.6
5.0
15.0
10
8.0
0.800
Stainless steel AISI-303
812.414.9
812.414.9
M20x1.5
5/16"
8.3
25
33
13
30
33.7
14.0
6.0
27
30.5
4.5
19.0
10
7.9
0.790
Stainless steel AISI-303
812.416.9
812.416.9
M16x1.5
3/8"
10.2
23
33
12
27
30.0
12.9
5.2
22
24.6
5.0
15.0
10
7.9
0.790
Stainless steel AISI-303
812.417.9
812.417.9
M20x1.5
3/8"
10.2
25
33
13
30
33.7
14.0
6.0
27
30.5
4.5
19.0
10
8.0
0.800
Stainless steel AISI-303
812.420.9
812.420.9
M20x1.5
1/2"
13.9
25
33
13
30
33.7
14.0
6.0
27
30.5
4.5
19.0
10
11.3
1.130
Stainless steel AISI-303
812.425.9
812.425.9
M25x1.5
3/4"
18.5
30
36
15
36
39.7
14.2
6.7
33
36.0
5.0
23.0
5
14.7
0.735
Stainless steel AISI-303
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表