Nederlands
English
ISO 90° fitting,Compact, male, NM stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steelAISI-316
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1d_sealtite_fittings_stainless316/fam_2_sv_iso_ss316_nm.prj},{NB=712.525.9-NM},{CNSORDERNO=712.525.9-NM},{T=M25 x 1,5},{GEWX=25},{GEWY=23.160},{ST=3/4''},{T1=33.000},{TP=3.500},{T2=28.706},{ID=19.4},{A=32},{D=40},{B=10},{CSW=35},{C=38.2},{LC=13.4},{LC1=5.9},{ESW=33},{E=33},{LE1=6},{LE2=6},{CNSQUANTITY=5},{WEIGHT=17.5},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{R=16.000},{RL=4.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE1
Length
[mm]
LE2
Height
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.516.9-NM
712.516.9-NM
M16 x 1,5
3/8''
11.0
26
31
10
26
28.3
13.0
5.5
22
22
5
5
10
7.0
0.700
Stainless steel AISI-316
712.517.9-NM
712.517.9-NM
M20 x 1,5
3/8''
11.0
26
32
10
26
28.3
12.5
5.5
24
24
5
5
10
7.2
0.720
Stainless steel AISI-316
712.520.9-NM
712.520.9-NM
M20 x 1,5
1/2''
14.5
28
34
10
29
31.6
13.0
5.5
27
27
5
7
10
8.4
0.840
Stainless steel AISI-316
712.525.9-NM
712.525.9-NM
M25 x 1,5
3/4''
19.4
32
40
10
35
38.2
13.4
5.9
33
33
6
6
5
17.5
0.875
Stainless steel AISI-316
712.532.9-NM
712.532.9-NM
M32 x 1,5
1''
24.7
40
49
12
45
49.5
14.0
6.5
42
42
6
6
5
29.4
1.470
Stainless steel AISI-316
712.540.9-NM
712.540.9-NM
M40 x 1,5
1.1/4''
33.3
46
53
13
53
58.3
17.0
8.5
52
52
7
7
2
40.1
0.802
Stainless steel AISI-316
712.550.9-NM
712.550.9-NM
M50 x 1,5
1.1/2''
38.0
52
57
14
62
68.2
19.0
10.0
60
60
8
8
2
57.5
1.150
Stainless steel AISI-316
712.563.9-NM
712.563.9-NM
M63 x 1,5
2''
49.0
62
68
16
76
83.6
21.5
11.0
72
72
10
10
2
90.6
1.812
Stainless steel AISI-316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表