Nederlands
English
ISO straight fitting,male,stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steelAISI-316
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1d_sealtite_fittings_stainless316/fam_3_ul_csa_iso_ss316.prj},{NB=812.120.9},{CNSORDERNO=812.120.9},{T=M20x1.5},{ST=1/2\"},{T1=27.000},{ID=13.9},{A=37},{B=13},{CSW=30},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=30.5},{LE=4.2},{CNSQUANTITY=10},{WEIGHT=6.4},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=20},{GEWZ=1.500},{GEWT=27.000},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.116.9
812.116.9
M16x1.5
3/8"
10.2
35
12
27
29.0
12.9
5.2
24
27.0
4.0
10
5.2
0.520
Stainless steel AISI-316
812.120.9
812.120.9
M20x1.5
1/2"
13.9
37
13
30
32.7
14.0
6.0
27
30.5
4.2
10
6.4
0.640
Stainless steel AISI-316
812.125.9
812.125.9
M25x1.5
3/4"
18.5
40
15
36
38.7
14.2
6.7
33
37.5
4.0
5
8.5
0.425
Stainless steel AISI-316
812.132.9
812.132.9
M32x1.5
1"
23.8
46
15
46
50.0
16.0
6.2
43
49.0
6.2
5
18.5
0.925
Stainless steel AISI-316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表