Nederlands
English
ISO straight fitting,swivel, male, IP 40 nickel plated brass - Multiflex SL/SLI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit SL / SLI
Multiflex SL/SLI fittings
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3c_multiflex_sl_sli/sl_sli_fittings/fam_4_sl_sli_iso_cu_zn.prj},{NB=813.020.6},{CNSORDERNO=813.020.6},{T=M20x1.5},{ST=1/2''},{T1=27.000},{ID=13.8},{A=49},{B=10},{CSW=29},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=29.4},{LE=5.0},{FSW=25},{F=27.2},{LF=10.5},{CNSQUANTITY=10},{WEIGHT=10.5},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
813.015.6
813.015.6
M16x1.5
5/16"
8.3
48
10
26
29.0
12.9
5.2
24
26.2
4.0
21
23.0
11.5
10
10.4
1.040
Nickel plated brass
813.016.6
813.016.6
M16x1.5
3/8''
10.4
48
10
26
29.0
12.9
5.2
24
26.2
4.0
21
23.0
11.5
10
8.3
0.830
Nickel plated brass
813.020.6
813.020.6
M20x1.5
1/2''
13.8
49
10
29
32.7
14.0
6.0
27
29.4
5.0
25
27.2
10.5
10
10.5
1.050
Nickel plated brass
813.025.6
813.025.6
M25x1.5
3/4''
17.4
49
10
35
38.7
14.2
6.7
33
36.0
4.5
31
34.0
11.0
5
14.8
0.740
Nickel plated brass
813.032.6
813.032.6
M32x1.5
1''
23.4
55
12
45
50.0
16.0
6.2
42
45.7
5.0
38
41.4
11.5
5
33.7
1.685
Nickel plated brass
813.040.6
813.040.6
M40x1.5
1.1/4''
29.4
58
14
54
60.0
19.5
8.6
50
54.5
5.0
48
52.3
10.0
2
55.0
1.100
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表