Nederlands
English
NPT straight fitting,Compact, male, IP 40 Stainless steel AISI-304 - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UI/UIG fittings Stainless
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/ui_uig_fittings_stainless/fam_1_uig_ui_npt_ss304.prj},{NB=714.011.8},{CNSORDERNO=714.011.8},{T=1/2\" NPT},{ST=5/16''},{T1=24.000},{TP=3.000},{T2=20.319},{ID=8.3},{A=35},{B=14},{CSW=26},{C=28.3},{LC=12.5},{LC1=5.5},{ESW=24},{E=26.2},{LE=4.0},{CNSQUANTITY=10},{WEIGHT=6.0},{CNSMAT=Edelstahl V2A / AISI-316},{INFO=PDF Info},{GEWX=21.336},{GEWY=19.264}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
714.011.8
714.011.8
1/2" NPT
5/16''
8.3
35
14
26
28.3
12.5
5.5
24
26.2
4.0
10
6.0
0.600
Stainless steel AISI-304
714.012.8
714.012.8
1/2" NPT
3/8''
11.0
35
14
26
28.3
12.5
5.5
24
26.2
4.0
10
6.4
0.640
Stainless steel AISI-304
714.016.8
714.016.8
1/2" NPT
1/2''
14.5
36
14
29
31.6
13.0
5.5
27
29.4
4.0
10
7.4
0.740
Stainless steel AISI-304
714.020.8
714.020.8
3/4" NPT
3/4''
19.4
37
14
35
38.2
13.4
5.9
33
36.0
4.5
5
10.8
0.540
Stainless steel AISI-304
714.026.8
714.026.8
1" NPT
1''
24.7
40
16
45
49.5
14.0
6.5
42
45.4
5.0
5
16.6
0.830
Stainless steel AISI-304
714.035.8
714.035.8
1.1/4" NPT
1.1/4''
33.3
43
16
53
58.3
17.0
8.5
50
54.5
5.0
2
26.6
0.532
Stainless steel AISI-304
714.040.8
714.040.8
1.1/2" NPT
1.1/2''
38.0
50
18
62
68.2
19.0
10.0
58
63.2
6.0
2
30.0
0.600
Stainless steel AISI-304
714.050.8
714.050.8
2" NPT
2''
49.0
56
20
76
83.6
21.5
11.0
72
78.5
6.0
2
50.2
1.004
Stainless steel AISI-304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表