Nederlands
English
ISO straight fitting,male, IP 40 Stainless steel AISI-304 - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UI/UIG fittings Stainless
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/ui_uig_fittings_stainless/fam_3_uig_ui_iso_ss.prj},{NB=812.017.8},{CNSORDERNO=812.017.8},{T=M20x1.5},{ST=3/8\"},{T1=24.000},{ID=9.8},{A=36},{B=13},{CSW=27},{C=30.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27.0},{LE=4.0},{CNSQUANTITY=10},{WEIGHT=7.1},{CNSMAT=Edelstahl AISI-303},{INFO=PDF Info},{GEWX=20},{GEWZ=1.500},{GEWT=24.000},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.015.8
812.015.8
M16x1.5
5/16"
6.8
35
12
27
30.0
12.9
5.2
24
27.0
4.0
10
6.6
0.660
Stainless steel AISI-303
812.014.8
812.014.8
M20x1.5
5/16"
6.8
36
13
27
30.0
12.9
5.2
24
27.0
4.0
10
6.9
0.690
Stainless steel AISI-303
812.016.8
812.016.8
M16x1.5
3/8"
9.8
35
12
27
30.0
12.9
5.2
24
27.0
4.0
10
6.8
0.680
Stainless steel AISI-303
812.017.8
812.017.8
M20x1.5
3/8"
9.8
36
13
27
30.0
12.9
5.2
24
27.0
4.0
10
7.1
0.710
Stainless steel AISI-303
812.020.8
812.020.8
M20x1.5
1/2"
13.9
37
13
30
33.7
14.0
6.0
27
30.5
4.2
10
8.2
0.820
Stainless steel AISI-303
812.025.8
812.025.8
M25x1.5
3/4"
18.5
40
15
36
39.7
14.2
6.7
33
37.5
4.0
5
11.5
0.575
Stainless steel AISI-303
812.032.8
812.032.8
M32x1.5
1"
22.8
46
15
46
51.0
16.0
6.2
43
49.0
6.2
5
21.5
1.075
Stainless steel AISI-303
812.040.8
812.040.8
M40x1.5
1.1/4"
30.8
52
16
54
60.0
19.5
8.6
52
59.0
6.2
2
33.9
0.678
Stainless steel AISI-303
812.050.8
812.050.8
M50x1.5
1.1/2"
36.8
56
18
63
69.2
24.1
10.1
60
67.2
6.7
2
58.1
1.162
Stainless steel AISI-303
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表