Nederlands
English
ISO 90° fitting,Compact, male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/fam_2_uig_ui_iso_90.prj},{NB=712.915.7},{CNSORDERNO=712.915.7},{T=M16 x 1,5},{GEWX=16},{ST=5/16''},{ID=8.3},{A=26},{D=31},{B=10},{CSW=26},{C=28.3},{LC=12.5},{LC1=5.5},{ESW=22},{E=22},{LE1=5},{LE2=5},{CNSQUANTITY=10},{WEIGHT=7.400},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{R=11.000},{RL=2.500},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE1
Length
[mm]
LE2
Height
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.915.7
712.915.7
M16 x 1,5
5/16''
8.3
26
31
10
26
28.3
12.5
5.5
22
22
5
5
10
7.400
0.740
Nickel plated brass
712.914.7
712.914.7
M20 x 1,5
5/16''
8.3
26
32
10
26
28.3
12.5
5.5
24
24
5
5
10
8.000
0.800
Nickel plated brass
712.916.7
712.916.7
M16 x 1,5
3/8''
11.0
26
31
10
26
28.3
12.5
5.5
22
22
5
5
10
8.600
0.860
Nickel plated brass
712.917.7
712.917.7
M20 x 1,5
3/8''
11.0
26
32
10
26
28.3
12.5
5.5
24
24
5
5
5
9.900
0.495
Nickel plated brass
712.920.7
712.920.7
M20 x 1,5
1/2''
14.5
28
34
10
29
31.6
13.0
5.5
27
27
5
7
5
11.600
0.580
Nickel plated brass
712.925.7
712.925.7
M25 x 1,5
3/4''
19.4
32
40
10
35
38.2
13.4
5.9
33
33
6
6
2
20.000
0.400
Nickel plated brass
712.932.7
712.932.7
M32 x 1,5
1''
24.7
40
49
12
45
49.5
14.0
6.5
42
42
6
6
5
31.800
1.590
Nickel plated brass
712.940.7
712.940.7
M40 x 1,5
1.1/4''
33.3
46
53
13
53
58.3
17.0
8.5
52
52
7
7
5
49.900
2.495
Nickel plated brass
712.950.7
712.950.7
M50 x 1,5
1.1/2''
38.0
52
57
14
62
68.2
19.0
10.0
60
60
8
8
2
61.700
1.234
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表