Nederlands
English
NPT 90° fitting,male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/fam_7_uig_ui_npb_fitting_npt_90.prj},{NB=814.920.7},{CNSORDERNO=814.920.7},{T=NPT 3/4''},{ST=3/4\"},{GEWT=33.000},{ID=18.5},{A=43},{D=48},{B=15},{CSW=35},{C=38.7},{LC=14.2},{LC1=6.7},{ESW=33},{E=36.0},{LE=5.0},{R=23.0},{CNSQUANTITY=5},{WEIGHT=25.0},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=26.670},{GEWY=24.579},{GEWZ=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
814.911.7
814.911.7
NPT 1/2''
5/16"
6.8
32
42
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
10
14.7
1.470
Nickel plated brass
814.912.7
814.912.7
NPT 1/2''
3/8"
9.8
32
42
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
10
14.9
1.490
Nickel plated brass
814.916.7
814.916.7
NPT 1/2''
1/2"
13.9
36
43
13
29
32.7
14.0
6.0
27
30.5
4.5
19.0
10
16.4
1.640
Nickel plated brass
814.920.7
814.920.7
NPT 3/4''
3/4"
18.5
43
48
15
35
38.7
14.2
6.7
33
36.0
5.0
23.0
5
25.0
1.250
Nickel plated brass
814.926.7
814.926.7
NPT 1''
1"
22.8
48
59
15
45
50.0
16.0
6.2
42
47.0
5.5
27.5
5
34.3
1.715
Nickel plated brass
814.935.7
814.935.7
NPT 1.1/4''
1.1/4"
30.8
57
68
16
54
60.0
19.5
8.6
51
56.0
7.0
34.0
2
66.3
1.326
Nickel plated brass
814.940.7
814.940.7
NPT 1.1/2''
1.1/2"
36.8
63
78
18
63
69.2
24.1
10.1
60
67.0
7.0
38.0
2
94.7
1.894
Nickel plated brass
814.950.7
814.950.7
NPT 2''
2"
47.8
74
96
20
77
85.0
30.2
16.2
74
82.0
8.0
46.0
2
151.3
3.026
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表