Ball Valve Type 21 Pneumatic actuated Type TA (Air to open, Air to close), Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ta/bv21_pa_socket_air_asmtab.prj},{NB=A2AKGUESD032},{STD=DIN},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=150},{H=182.0},{W=249},{P=92.0},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{VERSSCH=2},{X=DIN},{VERSB=1},{OPIS1=TUDV - 14},{VERSEC=1},{DIST=0.000},{ORDEROPEN=A2AKGUESD0},{ORDERCLOSE=A2AKSUESD0},{PPATH=../../ball_val_typ_21_pa/parts/bv21_pa_socket_air_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A2AKGUESJ015
A2AKGUESJ015
JIS
15
1/2
109
159.5
249
92.0
A2AKGUESJ020
A2AKGUESJ020
JIS
20
3/4
128
166.0
249
92.0
A2AKGUESJ025
A2AKGUESJ025
JIS
25
1
145
173.0
249
92.0
A2AKGUESJ032
A2AKGUESJ032
JIS
32
11/4
162
182.0
249
92.0
A2AKGUESJ040
A2AKGUESJ040
JIS
40
11/2
189
224.0
345
103.0
A2AKGUESJ050
A2AKGUESJ050
JIS
50
2
220
235.5
345
103.0
A21KGUESJ065
A21KGUESJ065
JIS
65
21/2
273
268.0
413
118.5
A21KGUESJ080
A21KGUESJ080
JIS
80
3
316
277.0
413
118.5
A21KGUESJ100
A21KGUESJ100
JIS
100
4
419
348.0
487
143.5
A2AKGUESD015
A2AKGUESD015
DIN
15
1/2
102
159.5
249
92.0
A2AKGUESD020
A2AKGUESD020
DIN
20
3/4
120
166.0
249
92.0
A2AKGUESD025
A2AKGUESD025
DIN
25
1
131
173.0
249
92.0
A2AKGUESD032
A2AKGUESD032
DIN
32
11/4
150
182.0
249
92.0
A2AKGUESD040
A2AKGUESD040
DIN
40
11/2
164
224.0
345
103.0
A2AKGUESD050
A2AKGUESD050
DIN
50
2
197
235.5
345
103.0
A21KGUESD065
A21KGUESD065
DIN
65
21/2
233
268.0
413
118.5
A21KGUESD080
A21KGUESD080
DIN
80
3
284
277.0
413
118.5
A21KGUESD100
A21KGUESD100
DIN
100
4
351
348.0
487
143.5
A2AKGUESA015
A2AKGUESA015
ANSI
15
1/2
113
159.5
249
92.0
A2AKGUESA020
A2AKGUESA020
ANSI
20
3/4
129
166.0
249
92.0
A2AKGUESA025
A2AKGUESA025
ANSI
25
1
145
173.0
249
92.0
A2AKGUESA032
A2AKGUESA032
ANSI
32
11/4
164
182.0
249
92.0
A2AKGUESA040
A2AKGUESA040
ANSI
40
11/2
184
224.0
345
103.0
A2AKGUESA050
A2AKGUESA050
ANSI
50
2
209
235.5
345
103.0
A21KGUESA065
A21KGUESA065
ANSI
65
21/2
240
268.0
413
118.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表