3-Way Ball Valve Type 23 Electric actuated Type Z, Spigot type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
3-Way Ball Valve Type 23, Electric actuated Type Z
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_3w_bv_type_23_z/bv23_el_z_spigot_asmtab.prj},{NB=A23ZUUEPD020},{CNSORDERNO=A23ZUUEPD020},{STD=DIN},{NDMM=20},{NDINCH=3/4},{L=144},{H=194.0},{H1=99.0},{A=72.5},{A1=102},{A2=60},{A3=60},{OPIS=BV23 - JIS},{OPIS1=JIS/ANSI},{DISTL=1.000},{DISTR=1.000},{VER=1},{PPATH=../../3w_bv_typ_23_elect_act_t/parts/bv23_el_z_spigot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23ZUUEPD015
A23ZUUEPD015
DIN
15
1/2
124
185.5
83.0
72.5
102
60
60
A23ZUUEPD020
A23ZUUEPD020
DIN
20
3/4
144
194.0
99.0
72.5
102
60
60
A23ZUUEPD025
A23ZUUEPD025
DIN
25
1
154
201.0
115.0
72.5
102
60
60
A23ZUUEPD040
A23ZUUEPD040
DIN
40
11/2
194
216.5
153.0
72.5
102
60
60
A23ZUUEPD050
A23ZUUEPD050
DIN
50
2
224
228.0
178.0
72.5
102
60
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表