3-Way Ball Valve Type 23 Electric actuated Type Z, Threaded type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
3-Way Ball Valve Type 23, Electric actuated Type Z
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_3w_bv_type_23_z/bv23_el_z_threaded_asmtab.prj},{NB=A23ZUUENA025},{CNSORDERNO=A23ZUUENA025},{STD=ANSI},{NDMM=25},{NDINCH=1},{L=131},{H=201.0},{H1=105},{A=72.5},{A1=102},{A2=60},{A3=60},{OPIS=BV23 - ANSI},{OPIS1=JIS/ANSI},{DISTL=1.500},{DISTR=1.500},{VER=1},{PPATH=../../3w_bv_typ_23_elect_act_t/parts/bv23_el_z_threaded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23ZUUENJ015
A23ZUUENJ015
JIS
15
1/2
102
185.5
74
72.5
102
60
60
A23ZUUENJ020
A23ZUUENJ020
JIS
20
3/4
120
194.0
89
72.5
102
60
60
A23ZUUENJ025
A23ZUUENJ025
JIS
25
1
131
201.0
105
72.5
102
60
60
A23ZUUENJ032
A23ZUUENJ032
JIS
32
11/4
163
216.5
141
72.5
102
60
60
A23ZUUENJ040
A23ZUUENJ040
JIS
40
11/2
163
216.5
141
72.5
102
60
60
A23ZUUENJ050
A23ZUUENJ050
JIS
50
2
197
228.0
168
72.5
102
60
60
A23ZUUENA015
A23ZUUENA015
ANSI
15
1/2
102
185.5
74
72.5
102
60
60
A23ZUUENA020
A23ZUUENA020
ANSI
20
3/4
120
194.0
89
72.5
102
60
60
A23ZUUENA025
A23ZUUENA025
ANSI
25
1
131
201.0
105
72.5
102
60
60
A23ZUUENA032
A23ZUUENA032
ANSI
32
11/4
163
216.5
141
72.5
102
60
60
A23ZUUENA040
A23ZUUENA040
ANSI
40
11/2
163
216.5
141
72.5
102
60
60
A23ZUUENA050
A23ZUUENA050
ANSI
50
2
197
228.0
168
72.5
102
60
60
A23ZUUEND015
A23ZUUEND015
DIN
15
1/2
102
185.5
74
72.5
102
60
60
A23ZUUEND020
A23ZUUEND020
DIN
20
3/4
120
194.0
89
72.5
102
60
60
A23ZUUEND025
A23ZUUEND025
DIN
25
1
131
201.0
105
72.5
102
60
60
A23ZUUEND032
A23ZUUEND032
DIN
32
11/4
163
216.5
141
72.5
102
60
60
A23ZUUEND040
A23ZUUEND040
DIN
40
11/2
163
216.5
141
72.5
102
60
60
A23ZUUEND050
A23ZUUEND050
DIN
50
2
197
228.0
168
72.5
102
60
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表