Ball Valve Type 21 Electric actuated Type Z, Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Ball Valve Type 21/21α, Electric actuated Type Z
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_bv_type_21_21a_z/bv21_el_z_socket_asmtab.prj},{NB=A2AZUUESA025},{CNSORDERNO=A2AZUUESA025},{STD=ANSI, ASTM},{NDMM=25},{NDINCH=1},{L=145},{H=199.0},{H1=39},{A=72.5},{A1=102},{A2=60},{A3=60},{OPIS=ANSI},{OPIS1=JIS/ANSI},{DISTL=2.000},{DISTR=2.500},{VER=1},{OPIS2=},{PPATH=../../ball_v_typ21_elect_act_t/parts/bv21_el_z_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A2AZUUESJ015
A2AZUUESJ015
JIS
15
1/2
109
186.0
29
72.5
102
60
60
A2AZUUESJ020
A2AZUUESJ020
JIS
20
3/4
128
192.0
35
72.5
102
60
60
A2AZUUESJ025
A2AZUUESJ025
JIS
25
1
145
199.0
39
72.5
102
60
60
A2AZUUESJ032
A2AZUUESJ032
JIS
32
11/4
162
208.0
47
72.5
102
60
60
A2AZUUESJ040
A2AZUUESJ040
JIS
40
11/2
189
216.5
55
72.5
102
60
60
A2AZUUESJ050
A2AZUUESJ050
JIS
50
2
220
228.0
66
72.5
102
60
60
A2AZUUESA015
A2AZUUESA015
ANSI, ASTM
15
1/2
113
186.0
29
72.5
102
60
60
A2AZUUESA020
A2AZUUESA020
ANSI, ASTM
20
3/4
129
192.0
35
72.5
102
60
60
A2AZUUESA025
A2AZUUESA025
ANSI, ASTM
25
1
145
199.0
39
72.5
102
60
60
A2AZUUESA032
A2AZUUESA032
ANSI, ASTM
32
11/4
164
208.0
47
72.5
102
60
60
A2AZUUESA040
A2AZUUESA040
ANSI, ASTM
40
11/2
184
216.5
55
72.5
102
60
60
A2AZUUESA050
A2AZUUESA050
ANSI, ASTM
50
2
209
228.0
66
72.5
102
60
60
A2AZUUESD015
A2AZUUESD015
DIN
15
1/2
102
186.0
29
72.5
102
60
60
A2AZUUESD020
A2AZUUESD020
DIN
20
3/4
119
192.0
35
72.5
102
60
60
A2AZUUESD025
A2AZUUESD025
DIN
25
1
131
199.0
39
72.5
102
60
60
A2AZUUESD032
A2AZUUESD032
DIN
32
11/4
150
208.0
47
72.5
102
60
60
A2AZUUESD040
A2AZUUESD040
DIN
40
11/2
164
216.5
55
72.5
102
60
60
A2AZUUESD050
A2AZUUESD050
DIN
50
2
197
228.0
66
72.5
102
60
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表