Ball Valve Type 21 Electric actuated Type E - 2 lines, Flanged End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Emergency shutdown valve, Electric actuated Type E
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_esv_e/bvt_21eac_tye_2l_fl_end_asmtab.prj},{NB=A2AE1UEFA032},{STD=ANSI},{STDX=A},{NDMM=32},{NDMMX=032},{MO=E1},{VER=2},{VER2=2.000},{ACTUATOR=TC},{MOUNTBRACKET=BP-02648},{FITTING=BP-02431},{SUPPORT=-},{OPIS=JIS/ANSI},{DIST=0.0},{XX=11.0},{VAR1=0.0},{VER3=1},{PPATH=../../emergency_shutdown_valve/parts/2_li_fl_end_asmtpl.prj},{A=116},{A1=26.0},{A2=117},{H=186.5},{H1=47.0},{L=190},{PRA=1},{TYPEX=F}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
A
[mm]
A1
[mm]
A2
[mm]
H
[mm]
H1
[mm]
L
[mm]
A2AE1UEF1015
A2AE1UEF1015
JIS10K
15
116
26.0
117
164.0
29.0
143
A2AE1UEF1020
A2AE1UEF1020
JIS10K
20
116
26.0
117
170.5
35.0
172
A2AE1UEF1025
A2AE1UEF1025
JIS10K
25
116
26.0
117
177.5
39.0
187
A2AE1UEF1032
A2AE1UEF1032
JIS10K
32
116
26.0
117
186.5
47.0
190
A2AE1UEF1040
A2AE1UEF1040
JIS10K
40
146
48.0
143
278.0
105.0
212
A2AE1UEF1050
A2AE1UEF1050
JIS10K
50
146
48.0
143
289.5
93.5
234
A2AE1UEF1065
A2AE1UEF1065
JIS10K
65
205
70.5
193
356.0
115.0
261
A2AE1UEF1080
A2AE1UEF1080
JIS10K
80
205
70.5
193
365.0
106.0
306
A2AE1UEF1100
A2AE1UEF1100
JIS10K
100
205
70.5
193
427.0
114.0
374
A2AE1UEFA015
A2AE1UEFA015
ANSI
15
116
26.0
117
164.0
29.0
143
A2AE1UEFA020
A2AE1UEFA020
ANSI
20
116
26.0
117
170.5
35.0
172
A2AE1UEFA025
A2AE1UEFA025
ANSI
25
116
26.0
117
177.5
39.0
187
A2AE1UEFA032
A2AE1UEFA032
ANSI
32
116
26.0
117
186.5
47.0
190
A2AE1UEFA040
A2AE1UEFA040
ANSI
40
146
48.0
143
278.0
105.0
212
A2AE1UEFA050
A2AE1UEFA050
ANSI
50
146
48.0
143
289.5
93.5
234
A2AE1UEFA065
A2AE1UEFA065
ANSI
65
205
70.5
193
356.0
115.0
259
A2AE1UEFA080
A2AE1UEFA080
ANSI
80
205
70.5
193
365.0
106.0
306
A2AE1UEFA100
A2AE1UEFA100
ANSI
100
205
70.5
193
427.0
114.0
374
A2AE1UEFD015
A2AE1UEFD015
DIN
15
116
26.0
117
164.0
29.0
130
A2AE1UEFD020
A2AE1UEFD020
DIN
20
116
26.0
117
170.5
35.0
150
A2AE1UEFD025
A2AE1UEFD025
DIN
25
116
26.0
117
177.5
39.0
160
A2AE1UEFD032
A2AE1UEFD032
DIN
32
116
26.0
117
186.5
47.0
180
A2AE1UEFD040
A2AE1UEFD040
DIN
40
146
48.0
143
278.0
105.0
200
A2AE1UEFD050
A2AE1UEFD050
DIN
50
146
48.0
143
289.5
93.5
230
A2AE1UEFD065
A2AE1UEFD065
DIN
65
205
70.5
193
356.0
115.0
290
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball Valve Type 21 Electric actuated Type E - 2 lines, Socket End
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Valve Type 21 Double acting, Flanged End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
12.03.2024
ECOLINE GTF 150-600 with Actuator Interface - Forged steel gate valves (CL-...
KSB
11.04.2024
DBX DBAX ball valve - DBX conventional ball valve
Definox
21.05.2021
Ball Valve Type 21 Electric actuated Type Z, Socket End
ASAHI YUKIZAI CORPORATION
12.03.2024
Ball Check Valve - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
PP-el/FEP - Ball Valve Type 27
Frank
08.12.2021
PP-el/FKM - Ball Valve Type 27
Frank
08.12.2021
PVDF-el/FKM - Ball Valve Type 27
Frank
08.12.2021
VZBF_A - Ball valve
Festo
30.08.2023
I.RBIB20 - 2 PIECES FLANGED END FULL BORE NP ASA 150 Stainless steel 316
FG INOX
16.02.2017
VZBF - ball valve
Festo
30.08.2023
PE-el/EPDM - Ball Valve Type 27
Frank
08.12.2021
KH-T SAE EO - KH-T Ball valve - SAE Flange connection
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表