Picoball Ball Type V Electric actuated 6mm - Hose x Hose
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Picoball, Electric actuated Type V
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_picoball_v/picoball_type_v_e_a_6mm_hxh_asmtab.prj},{NB=APBV1UEJH0H0},{CNSORDERNO=APBV1UEJH0H0},{NDMM=6},{D1=10},{D1X=10.000},{D2=10},{D2X=10.000},{L1=30.5},{L2=30.5},{L=111.0},{VERS=2},{PPATH=../../picoball/parts/picoball_type_v_electric_actuated_6mm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
D1
d1
[mm]
D2
d2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L
[mm]
APBV1UEJH0H0
APBV1UEJH0H0
6
10
10
30.5
30.5
111.0
APBV2UEJH0H0
APBV2UEJH0H0
6
10
10
30.5
30.5
111.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表