您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Diaphragm Valve Type 72 electric Actuated Type S
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Diaphragm valves
Diaphragm Valve Type 15 / 72, Electric actuated Type S
Diaphragm Valve Type 72, Electric actuated Type S
Powered by
CAD模型選擇
{asahi/au_valve/ele_diaphragm_valves/ele_dv_15_75_s/ele_dv_75_s/dv_72_flanged_end_asmtab.prj},{NB=A72S3UEFD200},{STD=DIN},{ENDT=Flange},{NDMM=200},{NDINCH=8},{MO=3},{MD=196},{D=340},{C=295.0},{MN=8},{MH=22},{L=600},{MT=30},{D1=430},{D2=460},{ML=95},{A=357},{A1=80},{A2=293},{A3=150},{H=802},{H1=179},{S=20},{S1=390},{S2=440},{S3=330},{S4=430},{S5=23},{MBASE=DP-3124},{BONNET=DP-1006},{SPACER=DP-1007},{ACTUATOR=3894002 LTMD-01},{PPATH=../../../dia_valve_type_72_ea_type_s/parts/dv_72_fl_end_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
ⁿ/ₐ
MH
h
[mm]
L
[mm]
MT
t
[mm]
D1
[mm]
D2
[mm]
ML
l
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
H
[mm]
H1
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
A72S3UEF1200
A72S3UEF1200
JIS
200
8
196
330
290.0
12
23
570
28
430
460
95
357
80
293
150
802
179
20
390
440
330
430
23
A72S3UEF1250
A72S3UEF1250
JIS
250
10
247
400
355.0
12
25
680
30
540
460
128
375
80
328
160
969
215
28
470
540
390
540
25
A72S3UEFD200
A72S3UEFD200
DIN
200
8
196
340
295.0
8
22
600
30
430
460
95
357
80
293
150
802
179
20
390
440
330
430
23
A72S3UEFD250
A72S3UEFD250
DIN
250
10
247
395
350.0
12
22
730
34
540
460
128
375
80
328
160
969
215
28
470
540
390
540
25
A72S3UEFA200
A72S3UEFA200
ANSI
200
8
196
343
298.5
8
22
570
28
430
460
95
357
80
293
150
802
179
20
390
440
330
430
23
A72S3UEFA250
A72S3UEFA250
ANSI
250
10
247
406
362.0
12
22
680
30
540
460
128
375
80
328
160
969
215
28
470
540
390
540
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表