UCFS - UCFS 300
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/ucfs_300_asmtab.prj},{NB=ASK UCFS 311},{IDNR=},{BD=UCFS 311},{ARTNR=508373},{BM=55},{A=185},{E=140},{I=17},{S=23},{J=13},{K=20},{G=39},{F=150},{Z=71.0},{BI=66},{N=25},{BS=M20},{TD=71.60},{TS=44.60},{GEW=6.20},{ECCN=84832000},{DD=55.000},{D=120},{BE=34.000},{T=9.200},{GG=12.000},{M=41.000},{PPATH=fs_300/ucfs_300_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
S
s
[mm]
J
j
[mm]
K
k
[mm]
G
g
[mm]
F
f
[mm]
Z
z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCFS 305
UCFS 305
508366
25
110
80
9
16
7
13
22
80
39.0
38
15
M14
22.40
11.50
1.30
84832000
ASK UCFS 306
UCFS 306
508367
30
125
95
10
16
8
15
24
90
44.0
43
17
M14
26.50
14.90
1.90
84832000
ASK UCFS 307
UCFS 307
508368
35
135
100
11
19
9
16
27
100
49.0
48
19
M16
33.30
19.10
2.40
84832000
ASK UCFS 308
UCFS 308
508369
40
150
112
13
19
10
17
30
115
56.0
52
19
M16
40.60
23.70
3.30
84832000
ASK UCFS 309
UCFS 309
508370
45
160
125
14
19
11
18
33
125
60.0
57
22
M16
48.60
28.90
4.00
84832000
ASK UCFS 310
UCFS 310
508372
50
175
132
16
23
12
19
36
140
67.0
61
22
M20
62.00
38.00
5.30
84832000
ASK UCFS 311
UCFS 311
508373
55
185
140
17
23
13
20
39
150
71.0
66
25
M20
71.60
44.60
6.20
84832000
ASK UCFS 312
UCFS 312
508374
60
195
150
19
23
14
22
42
160
78.0
71
26
M20
81.60
51.80
7.20
84832000
ASK UCFS 313
UCFS 313
508390
65
208
166
15
23
18
22
40
175
78.0
75
30
M20
93.70
60.40
8.90
84832000
ASK UCFS 314
UCFS 314
508391
70
226
178
18
25
18
25
43
185
81.0
78
33
M22
103.60
67.10
11.00
84832000
ASK UCFS 315
UCFS 315
508392
75
236
184
21
25
18
25
48
200
89.0
82
32
M22
112.80
75.70
13.00
84832000
ASK UCFS 316
UCFS 316
508393
80
250
196
18
31
20
27
48
210
90.0
86
34
M27
123.50
88.20
15.00
84832000
ASK UCFS 317
UCFS 317
508394
85
260
204
24
31
20
27
54
220
100.0
96
40
M27
133.00
97.50
17.00
84832000
ASK UCFS 318
UCFS 318
508395
90
280
216
24
35
20
30
56
240
100.0
96
40
M30
144.70
110.60
21.00
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表