目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
BL, Thread and drain type
ASOH
Aceball
Straight
Powered by
CAD模型選擇
{asoh/aceball/straight/bl_asmtab.prj},{NB=BL-1200 (OPWL)},{IDNR=},{CNSORDERNO=BL-1200},{TA=},{TL=},{TC=},{CT=WL},{POH=OP},{SD=6},{A=1/4},{D=9.0},{L1=20.0},{L=50},{H=29},{X=0.5},{PPATH=config/bl_asmtpl.prj},{XTC=Plated},{XTC1=Clear}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Diameter
[mm]
A
Thread (R)
ⁿ/ₐ
D
Diameter
[mm]
L1
[mm]
L
[mm]
H
[mm]
BL-1100
BL-1100
6
1/8
9.0
20.0
50
29
BL-1200
BL-1200
6
1/4
9.0
20.0
50
29
BL-1300
BL-1300
6
3/8
9.0
20.0
50
29
BL-2400
BL-2400
8
1/2
12.7
26.5
67
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表