目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
BR, Ring type
ASOH
Aceball
Straight
Powered by
CAD模型選擇
{asoh/aceball/straight/br_asmtab.prj},{NB=BR-1303 (OPWL)},{IDNR=},{CNSORDERNO=BR-1303},{TA=},{TL=},{TC=},{CT=WL},{POH=OP},{SD=6},{A=3/8},{D=9.53},{L1=20.0},{L=53.0},{H=29},{X=0.5},{PPATH=config/br_asmtpl.prj},{XTC=Plated},{XTC1=Clear}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Diameter
[mm]
A
Thread (R)
ⁿ/ₐ
D
Diameter
[mm]
L1
[mm]
L
[mm]
H
[mm]
BR-1106
BR-1106
6
1/8
6.00
20.0
50.0
29
BR-1206
BR-1206
6
1/4
6.00
20.0
50.0
29
BR-1202
BR-1202
6
1/4
6.35
20.0
50.0
29
BR-1208
BR-1208
6
1/4
8.00
20.0
50.0
29
BR-1308
BR-1308
6
3/8
8.00
20.0
51.0
29
BR-1303
BR-1303
6
3/8
9.53
20.0
53.0
29
BR-1310
BR-1310
6
3/8
10.00
20.0
53.0
29
BR-2303
BR-2303
8
3/8
9.53
26.5
64.5
31
BR-2310
BR-2310
8
3/8
10.00
26.5
64.5
31
BR-2410
BR-2410
8
1/2
10.00
26.5
64.5
31
BR-2412
BR-2412
8
1/2
12.00
26.5
67.5
31
BR-2404
BR-2404
8
1/2
12.70
26.5
67.5
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表