目錄: TASI Flow
Created: 06.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TASI Flow
Flow Meter TCM 0650 - Flowmeters Low Ranges
TASI Flow
Tricor
TRICOR Flow Meters – Low Flow Ranges
Powered by
CAD模型選擇
{aw_lake/tricor/flowmeters_low/tcm0650_asmtab.prj},{NB=TCM0650AAEGSWCSDSEx},{PR=TCM0650},{PC=AA},{MTR=E},{PRS=G},{MD=Standard},{FFL=Standard (other lengths on request)},{ET=C},{INT=S},{SV=D},{OPT=S},{EXP=Ex},{SO=},{TH=},{MVR=},{OIR=},{SVR=},{EOR=},{CL=},{EPR=},{A=8.4 inches / 214 mm},{B=2.32 inches / 59 mm},{C=6.3 inches / 159.5 mm},{D=M6 Deep 10},{E=0.6 inch / 15 mm},{H=7.1 inches / 181.5 mm},{G=G 1/2\"},{PPATH=tcm0650_asmtpl.prj},{PR1=TCM_0650},{E0=E001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
PR
Product Series
ⁿ/ₐ
MD
Mechanical Design
ⁿ/ₐ
FFL
Face to Face-Length
ⁿ/ₐ
TCM0650AAEGSWCSDSEx
TCM0650AAEGSWCSDSEx
TCM0650
Standard
Standard (other lengths o...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表