目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
AFB V2 - GAS SPRINGS - Mini
Azolgas
GAS SPRINGS
MINI
Powered by
CAD模型選擇
{azolgas/001_gas_springs/001_mini/01_afb_v2_asmtab.prj},{NB=AFB 019 V2(0,-,13)},{AZOLGASARTNO=AFB 019 V2},{NITROCYLARTNO=NC.051.00.00000.019.2},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=19.0},{FL=-},{CR=1.6230},{IF=50},{IIF=13},{HUB=0},{B=12},{Q=3},{L=61.0},{AK=6},{VM=1.6},{CNSMASSEXACT=0.04},{V=0.001},{FD=20},{BAG=M6},{ABA=06 CG 2-Q},{PB=MINI},{SERIEN=AFB},{INFO=PDF Datenblatt},{PPATH=assemblies/01_afb_v2_asmtpl.prj},{VTEMP=0.00140},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
AFB 007 V2
AFB 007 V2
NC.051.00.00000.007.2
7.0
1.4516
50
19
13
7
12
56
3
49.0
6
1.6
0.03
0.001
20
M6
06 CG 2-Q
MINI
AFB
AFB 010 V2
AFB 010 V2
NC.051.00.00000.010.2
10.0
1.5195
50
20
13
10
12
62
3
52.0
6
1.6
0.03
0.001
20
M6
06 CG 2-Q
MINI
AFB
AFB 012 V2
AFB 012 V2
NC.051.00.00000.012,7.2
12.7
1.5613
50
20
13
12.7
12
67.4
3
54.7
6
1.6
0.03
0.001
20
M6
06 CG 2-Q
MINI
AFB
AFB 015 V2
AFB 015 V2
NC.051.00.00000.015.2
15.0
1.5882
50
21
13
15
12
72
3
57.0
6
1.6
0.04
0.001
20
M6
06 CG 2-Q
MINI
AFB
AFB 019 V2
AFB 019 V2
NC.051.00.00000.019.2
19.0
1.6230
50
21
13
19
12
80
3
61.0
6
1.6
0.04
0.001
20
M6
06 CG 2-Q
MINI
AFB
AFB 025 V2
AFB 025 V2
NC.051.00.00000.025.2
25.0
1.6579
50
22
13
25
12
92
3
67.0
6
1.6
0.04
0.002
20
M6
06 CG 2-Q
MINI
AFB
AFB 038 V2
AFB 038 V2
NC.051.00.00000.038.2
38.0
1.7005
50
22
13
38
12
118
3
80.0
6
1.6
0.05
0.003
20
M6
06 CG 2-Q
MINI
AFB
AFB 050 V2
AFB 050 V2
NC.051.00.00000.050.2
50.0
1.7220
50
22
13
50
12
142
3
92.0
6
1.6
0.06
0.003
20
M6
06 CG 2-Q
MINI
AFB
AFB 063 V2
AFB 063 V2
NC.051.00.00000.063,5.2
63.5
1.7373
50
23
13
63.5
12
172
3
108.5
6
1.6
0.06
0.004
20
M6
06 CG 2-Q
MINI
AFB
AFB 075 V2
AFB 075 V2
NC.051.00.00000.075.2
75.0
1.7463
50
23
13
75
12
195
3
120.0
6
1.6
0.07
0.005
20
M6
06 CG 2-Q
MINI
AFB
AFB 080 V2
AFB 080 V2
NC.051.00.00000.080.2
80.0
1.7494
50
23
13
80
12
205
3
125.0
6
1.6
0.07
0.005
20
M6
06 CG 2-Q
MINI
AFB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表