目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system EGT/EGK 30, 40, 60, 80 (Spindle drives) - Trapezoidal or ballscrew spindle driven positioning systems
Bahr Modultechnik
Positioning systems
Spindle driven positioning systems EG – EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_1_eg_el_spindle/egt_egk_asmtab.prj},{NB=EGT401000000370(Q=117)(200,0)},{TYP=EGT/K 40},{BG=40},{Q=117},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1},{FPA=0},{STA=0},{AV=0},{SAW=0},{SGK=},{ASM=},{INFO=Produktdatenblatt},{A=70},{B=0},{C=58},{D=48},{E=18},{F=47},{H=0},{J=35},{K=64},{MM=-},{NN=M 6},{OO=M 6},{P=25},{R=3x3x25},{S=10x27},{T=6.5},{GG=1.3},{G1=0.36},{DPL=8.2},{CVF=8},{PPATH=assemblies/egt_egk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
NN
for
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Width
[mm]
R
Key
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
T
Diameter
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
EGT301000000320(Q=82)
EGT/K 30
120
EGT301000000320(Q=82)
320
70
56
42
40
13
35
0
26
47
-
M 6
M 6
18
-
5x15
4.2
0.6
0.16
EGT401000000370(Q=117)
EGT/K 40
170
EGT401000000370(Q=117)
370
70
0
58
48
18
47
0
35
64
-
M 6
M 6
25
3x3x25
10x27
6.5
1.3
0.36
EGT601000000435(Q=165)
EGT/K 60
235
EGT601000000435(Q=165)
435
100
80
82
62
30
69
0
49
90
-
M 8
M 8
35
5x5x28
14x35
8.5
4.0
0.67
EGT801000000486(Q=193)
EGT/K 80
286
EGT801000000486(Q=193)
486
140
110
102
80
40
88
30
70
121
M 6
M 10
M 10
45
6x6x40
18x45
8.5
6.7
1.14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表