Sleeve Bearings -BRONZOIL 1/2 thru 1-1/4 Pillow Blocks - Sleeve Bearings - Bronzoil
Baldor Reliance
Dodge
Bearings
Bronze Bushed & Bronzoil Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/bronze_bushed/p2b_bo_asmtab.prj},{NB=035028},{SS=7/8},{SS1=0.87500},{PN=035028},{DESCRIPTION=P2B-BO-014},{WEIGHT=0.5},{A=1-1/8},{A1=1.12500},{B=4},{B1=4.00000},{C=1-3/16},{C1=1.18750},{D=3},{D1=3.00000},{F=3/8},{F1=0.37500},{G=9/16},{G1=0.56250},{H=5/32},{H1=0.15625},{J=2-5/16},{J1=2.31250},{M=1-1/16},{M1=1.06250},{R=1/2},{R1=0.50000},{S=5/8},{S1=0.62500},{PPATH=p2b_bo_asmtempl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
035025
1/2
035025
P2B-BO-008
0.6
1-1/8
4
1-3/16
3
3/8
9/16
5/32
2-5/16
1-1/16
1/2
5/8
035026
5/8
035026
P2B-BO-010
0.6
1-1/8
4
1-3/16
3
3/8
9/16
5/32
2-5/16
1-1/16
1/2
5/8
035027
3/4
035027
P2B-BO-012
0.6
1-1/8
4
1-3/16
3
3/8
9/16
5/32
2-5/16
1-1/16
1/2
5/8
035028
7/8
035028
P2B-BO-014
0.5
1-1/8
4
1-3/16
3
3/8
9/16
5/32
2-5/16
1-1/16
1/2
5/8
035029
15/16
035029
P2B-BO-015
0.5
1-1/8
4
1-3/16
3
3/8
9/16
5/32
2-5/16
1-1/16
1/2
5/8
035030
1
035030
P2B-BO-100
0.5
1-1/8
4
1-3/16
3
3/8
9/16
5/32
2-5/16
1-1/16
1/2
5/8
035107
1-3/16
035107
P2B-BO-103
1.3
1-3/4
4-1/2
1-1/4
3-1/2
3/8
9/16
5/32
2-13/16
1-5/16
7/8
7/8
035108
1-1/4
035108
P2B-BO-104
1.2
1-3/4
4-1/2
1-1/4
3-1/2
3/8
9/16
5/32
2-13/16
1-5/16
27/32
29/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表